??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23090.0036 Extension Nut
HELP_VARIABLE
Company
Halder
Description
EH 23090. - Extension Nuts (height 3 d)
Bill of material
23090.0036 Extension Nut
BESTNR
Ref. No.
23090.0036
D1
Thread
M36
E
63.5 mm
M
108 mm
S
55 mm
G
Weight
1470 g
Embedded user actions